IESNA:LM-63-2002
[TEST]P1390462
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-835-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18216.7
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
67.2 89.7 95.3 100.9 106.5 117.7 128.9 140.1 151.3 168.1 190.5 224.1 285.8 353.0 358.6 353.0 358.6 397.8 549.1 902.1 1227.1 1423.3 1445.7 1378.4 
1350.4 980.6 795.7 683.6 622.0 560.3 498.7 420.3 269.0 123.3 50.4 5.6 0.0 0.0 
67.2 89.7 95.3 106.5 112.1 128.9 140.1 162.5 179.3 212.9 291.4 442.7 666.8 795.7 890.9 1019.8 1227.1 1675.4 2745.7 4544.4 6628.8 7105.1 
6382.3 5356.9 5071.1 4073.7 2969.8 2106.9 1451.3 1031.0 734.0 554.7 263.4 140.1 50.4 5.6 0.0 0.0 
67.2 89.7 95.3 106.5 123.3 140.1 162.5 212.9 325.0 711.6 1350.4 2146.1 2863.3 3659.0 4443.5 5289.6 6309.4 8382.7 13168.0 18905.9 
22094.2 22564.9 21702.0 20833.5 20547.7 19875.3 18614.5 15930.5 11190.0 6337.5 3053.9 1171.1 364.2 184.9 61.6 5.6 0.0 0.0 
67.2 84.1 89.7 106.5 128.9 151.3 196.1 297.0 728.4 2022.8 3558.2 5048.7 6628.8 7766.3 9021.5 10226.2 12495.6 17628.3 24234.7 
30303.2 32281.2 32858.4 32998.5 33715.7 33945.4 34164.0 31440.7 24828.7 18760.2 13039.1 8887.0 2583.2 722.8 207.3 44.8 5.6 0.0 
0.0 
67.2 78.4 89.7 106.5 128.9 156.9 212.9 414.7 1260.8 3278.0 5693.1 7615.0 9139.2 10629.7 12450.8 14468.0 18121.4 25579.6 36001.9 
41285.9 43051.0 43398.4 44804.8 46312.2 46407.4 44760.0 38966.1 31345.5 24257.1 19746.4 12949.5 4012.0 1322.4 280.2 56.0 5.6 0.0 
0.0 
67.2 72.8 84.1 100.9 128.9 156.9 229.7 448.3 1641.8 4152.1 6819.3 8567.6 10080.5 11929.7 13980.5 16507.6 21136.1 29883.0 40742.4 
45942.3 48189.3 49444.5 51764.3 52901.8 52767.3 50060.8 43062.2 34292.8 28818.3 23511.9 14299.9 5609.0 1787.5 274.6 56.0 0.0 
0.0 0.0 
67.2 67.2 78.4 95.3 123.3 151.3 207.3 414.7 1417.7 3541.4 5782.7 7654.3 9038.3 10383.1 12131.4 14221.4 17695.6 24873.5 35088.5 
40630.3 42104.0 42423.4 43572.1 44737.6 44860.9 42916.5 37189.8 30208.0 23859.3 19202.9 12736.5 4174.5 1804.3 375.4 50.4 0.0 0.0 
0.0 
67.2 67.2 78.4 95.3 117.7 145.7 184.9 302.6 840.5 2067.7 3715.1 5256.0 6668.1 7671.1 8690.9 9850.8 11694.3 16580.5 23949.0 
29759.7 31664.9 32062.7 32208.4 32746.3 32998.5 33026.5 30006.2 24167.5 18076.6 13151.2 8903.8 2863.3 1098.3 274.6 39.2 0.0 0.0 
0.0 
67.2 67.2 78.4 89.7 106.5 128.9 151.3 196.1 319.4 790.1 1479.3 2291.8 3025.8 3687.0 4437.9 5239.2 6146.9 8276.2 12831.8 19118.8 
22167.1 22542.5 21511.5 20564.5 20267.5 19298.1 17835.6 14524.0 10478.4 6315.0 3233.2 1311.2 437.1 207.3 61.6 0.0 0.0 0.0 
67.2 61.6 72.8 84.1 95.3 106.5 128.9 140.1 162.5 207.3 302.6 487.5 689.2 801.3 907.8 1075.9 1322.4 1714.6 2628.0 4768.5 6998.7 7430.1 
6427.1 5267.2 5048.7 3821.5 2773.7 1843.5 1238.4 941.4 762.1 605.2 325.0 151.3 44.8 0.0 0.0 0.0 
67.2 61.6 67.2 78.4 89.7 100.9 112.1 123.3 134.5 151.3 173.7 212.9 285.8 353.0 353.0 347.4 364.2 397.8 498.7 902.1 1412.1 1535.3 1384.0 1210.3 
1171.1 879.7 717.2 633.2 588.4 565.9 526.7 470.7 341.8 134.5 39.2 0.0 0.0 0.0 
67.2 61.6 67.2 72.8 84.1 95.3 100.9 112.1 112.1 123.3 134.5 151.3 162.5 196.1 207.3 201.7 179.3 173.7 179.3 184.9 190.5 212.9 246.5 274.6 274.6 319.4 
353.0 375.4 392.2 386.6 381.0 336.2 285.8 162.5 39.2 0.0 0.0 0.0 
67.2 56.0 61.6 67.2 72.8 78.4 84.1 84.1 84.1 89.7 89.7 95.3 100.9 100.9 100.9 106.5 106.5 112.1 106.5 100.9 100.9 100.9 100.9 100.9 106.5 123.3 
140.1 145.7 151.3 162.5 190.5 218.5 212.9 168.1 61.6 0.0 0.0 0.0 
67.2 56.0 56.0 61.6 61.6 61.6 67.2 67.2 67.2 67.2 67.2 72.8 67.2 67.2 67.2 67.2 67.2 67.2 72.8 72.8 78.4 78.4 78.4 84.1 84.1 95.3 
112.1 123.3 128.9 128.9 117.7 100.9 95.3 78.4 44.8 0.0 0.0 0.0 
67.2 50.4 50.4 50.4 50.4 56.0 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 44.8 44.8 44.8 44.8 44.8 39.2 44.8 50.4 61.6 67.2 67.2 72.8 67.2 56.0 50.4 39.2 33.6 28.0 16.8 5.6 0.0 
0.0 0.0 0.0 
67.2 50.4 44.8 44.8 44.8 44.8 44.8 39.2 39.2 39.2 33.6 33.6 28.0 28.0 22.4 22.4 16.8 22.4 28.0 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 39.2 39.2 39.2 33.6 33.6 28.0 22.4 16.8 11.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 39.2 33.6 33.6 33.6 28.0 28.0 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 33.6 28.0 28.0 22.4 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 22.4 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 39.2 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 50.4 44.8 39.2 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 67.2 61.6 56.0 50.4 44.8 39.2 33.6 22.4 16.8 11.2 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.2 78.4 72.8 67.2 61.6 56.0 56.0 50.4 39.2 33.6 22.4 22.4 16.8 16.8 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 
0.0 0.0 
67.2 84.1 78.4 72.8 67.2 67.2 61.6 56.0 50.4 39.2 33.6 28.0 22.4 22.4 16.8 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.2 11.2 
5.6 5.6 0.0 
67.2 89.7 84.1 78.4 78.4 72.8 72.8 72.8 61.6 56.0 44.8 39.2 39.2 33.6 28.0 28.0 22.4 22.4 22.4 22.4 22.4 16.8 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 16.8 16.8 16.8 
16.8 16.8 16.8 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 72.8 67.2 61.6 50.4 44.8 44.8 39.2 39.2 33.6 33.6 33.6 33.6 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 
16.8 16.8 16.8 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 78.4 78.4 67.2 61.6 56.0 56.0 50.4 50.4 44.8 44.8 44.8 44.8 39.2 39.2 33.6 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 
16.8 16.8 16.8 16.8 0.0 
67.2 84.1 78.4 78.4 72.8 72.8 72.8 67.2 67.2 67.2 61.6 61.6 61.6 56.0 56.0 56.0 56.0 56.0 61.6 67.2 61.6 50.4 44.8 39.2 39.2 33.6 33.6 28.0 28.0 
33.6 28.0 22.4 16.8 16.8 11.2 11.2 11.2 0.0 
67.2 78.4 78.4 72.8 72.8 72.8 72.8 72.8 67.2 67.2 67.2 67.2 67.2 67.2 67.2 72.8 72.8 72.8 72.8 72.8 72.8 78.4 89.7 100.9 106.5 106.5 
95.3 84.1 78.4 67.2 61.6 56.0 50.4 33.6 22.4 11.2 5.6 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 84.1 78.4 78.4 78.4 84.1 84.1 84.1 84.1 84.1 89.7 89.7 95.3 95.3 100.9 100.9 106.5 106.5 112.1 112.1 123.3 
140.1 151.3 151.3 145.7 140.1 128.9 123.3 106.5 67.2 11.2 5.6 0.0 
67.2 84.1 89.7 89.7 89.7 95.3 95.3 100.9 100.9 100.9 106.5 112.1 112.1 112.1 117.7 123.3 128.9 134.5 128.9 123.3 117.7 123.3 123.3 128.9 134.5 156.9 
173.7 179.3 190.5 201.7 229.7 257.8 246.5 201.7 72.8 11.2 0.0 0.0 
67.2 89.7 95.3 95.3 100.9 112.1 117.7 123.3 128.9 140.1 151.3 162.5 179.3 207.3 224.1 212.9 201.7 196.1 196.1 207.3 212.9 235.3 297.0 313.8 319.4 353.0 
375.4 386.6 392.2 375.4 358.6 325.0 269.0 145.7 56.0 5.6 0.0 0.0 
67.2 89.7 95.3 100.9 106.5 117.7 128.9 140.1 151.3 168.1 190.5 224.1 285.8 353.0 358.6 353.0 358.6 397.8 549.1 902.1 1227.1 1423.3 1445.7 1378.4 
1350.4 980.6 795.7 683.6 622.0 560.3 498.7 420.3 269.0 123.3 50.4 5.6 0.0 0.0 
